Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NITTO KOHKI
Description
K-SH Type - Socket
Bill of material
K-02SH BRASS NBR
CNSORDERNO
Order number
K-02SH BRASS NBR
ASSYNO
Assy No.
CB00688
S
Application (Hose)
1/4
MT
Material
BRASS
M
Mass
52 g
L
(67) mm
D
ΦD
(21) mm
SD
Φd
18.5 mm
N
16.8 mm
A
29 mm
C
29 mm
T
ΦT
8 mm
B
ΦB
5 mm
SM
Seal material
NBR
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031